Applications

Advantages

Design

3367_5a7a6899-56d9-44f3-acc4-6d7ce31bff2b.gif
Overview
Inner tube
SBR, black, smooth.
Reinforcement
aramide textile, braided
Cover
SBR/NR, black, smooth. Very low sliding resistance.
Temperature range
-30 to +80
Standard/Approval
All hoses are assembled with BSP female/BSP male.
All assembled hoses are pressure tested at 375bar and have an unique hose number.
Additional information
Delivered with test certificate on each factory assemblied hose.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
13.0
25.6
250
625 70 19.400 40.00 5014178
13.0
25.6
250
625 70 28.960 60.00 5014179
13.0
25.6
250
625 70 38.520 80.00 5014180
13.0
25.6
250
625 70 48.080 100.00 5014916
13.0
25.6
250
625 70 57.640 120.00 5014005
19.0
31.6
250
625 90 24.173 40.00 5014181
19.0
31.6
250
625 90 47.853 80.00 5014182
19.0
31.6
250
625 90 59.693 100.00 5014459
19.0
31.6
250
625 90 71.533 120.00 5014006
25
39.3
250
625 100 34.224 40.00 5014183
25
39.3
250
625 100 42.624 50.00 5014874
25
39.3
250
625 100 67.624 80.00 5014184
25
39.3
250
625 100 84.324 100.00 5014238
25
39.3
250
625 100 101.024 120.00 5014007
25
39.3
250
625 100 126.074 150.00 5014461
25
39.3
250
625 100 134.424 160.00 5014185
25
39.3
250
625 100 151.124 180.00 5014186
25
39.3
250
625 100 167.824 200.00 5014520
25
39.3
250
625 100 201.224 240.00 5014733
32
47.6
250
625 130 46.586 40.00 5014187
32
47.6
250
625 130 91.706 80.00 5014188
32
47.6
250
625 130 136.826 120.00 5014008
32
47.6
250
625 130 170.666 150.00 5014466
32
47.6
250
625 130 181.946 160.00 5014189
32
47.6
250
625 130 204.506 180.00 5014190
32
47.6
250
625 130 227.066 200.00 5014655
38
54.0
250
500 155 161.963 120.00 5014009
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Drain and Sewer Cleaning brochure

Check out our Drain & Sewer cleaning Solutions in video
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3