Applications
High pressure steam hose.
Design

Overview
Inner tube
synthetic EPDM rubber, black, smooth.
Reinforcement
steel braid
Cover
synthetic EPDM rubber, red, fabric impression.
Temperature range
-30 to +210
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)