Applications

Advantages

Design

Overview
Inner tube
NBR, white, food grade (FDA)
Reinforcement
Nylon cord,
Cover
Epichlorhydrin (ECO), smooth, oil and weather resistant, black,
Temperature range
-25 to 90, Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (> DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (> DN300)
Additional information
Inner liner PTFE, vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request

In accordance with FDA for food use, EC 1935/2004 and EC 2023/2006
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR/S275/JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request
Downloads

Technical Specifications

Food contact certificate

PED Certificate

Certificate of Quality System Approval

Expansion Joints Brochure

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

Watch our Solutions for Wine and alcohols 
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3