Applications
Ideally designed for hydraulic pneumatic low pressure lines for robotic in automotive industries.
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Not suitable for impulse pressure application.
Advantages
- 40, 80 and 100m delivered in one piece on wooden reel.
- Very good abrasion resistance.
- Flexibility, light weight and easy handling.
- Free from silicone.
Design

Overview
Inner tube
oil resistant NBR/PVC, black, smooth.
Reinforcement
one textile braid
Cover
abrasion, oil and weather resistant NBR/PVC, black, blue, red or green, smooth.
Standard/Approval
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Additional information
40, 80 and 100m: delivered in one piece on wooden reel.
20m: delivered in coils with PE film on palet.
4 standard colors available.
Type BK = Black / Type RE = Red
Type BL = Blue / Type GR = Green
20m: delivered in coils with PE film on palet.
4 standard colors available.
Type BK = Black / Type RE = Red
Type BL = Blue / Type GR = Green
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)