Applications
Delivery hose for general applications of mineral and synthetic oils with aromatic content up to 50%.
Limited use for biofuels. Consult us.
Advantages
- Weather, flame, oil projection, UV and ozone resistant.
- Up to 60m long.
Design

Overview
Inner tube
synthetic NBR rubber, black, smooth.
Reinforcement
synthetic textile
Cover
synthetic NBR/SBR rubber, black, fabric impression.
Temperature range
-30 to +80
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)