Applications
Extraction of exhaust gases and other hot gases from motor vehicles.
For all types of spring recoil exhaust hose reels, exhaust fume extractors and also exhaust rails for moving vehicles.
Advantages
Extremely low weight and flexibility makes the hose especially suitable for manual handling.
Smooth inside reduces friction less.
Manufactured with a polyester helix as standard.
The polyester helix makes the hose regain original shape when ran over by motor vehicle.
Hose lengths can be connected by screwing them together.
Also available with steel helix in order to withstand higher vacuum.
Design

Overview
Inner tube
heat resistant, rubberized fabric, EPDM/polyester, black.
Reinforcement
EPDM-coated polyester, black
Temperature range
-40 to +180
Additional information
Packed in cartons.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)