Applications
Rubber hoses for welding application :
- Blue for oxygen supply
- Red for acetylene supply.
- 2G for LPG (gas cylinders, heaters, welding and LPG lines) and for acetylene supply.
Advantages
- Flexible and light weight for easy handling.
- Long, safe service life.
- The cover is particularly resistant to atmospheric conditions (ozone and hot spots).
- Flame resistant in case of flashback.
- Very strong textile reinforcement giving high safety factor.
- Clear branding showing gas symbol and the year of manufacture.
Design

Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, red for acetylene, blue for oxygen and Bi-color Red/Orange for acetylene and LPG, smooth
Temperature range
-30 to +80
Additional information
3 standard colors available.
Type BL = Blue for oxygen
Type RE = Red for acetylene
Type 2G = Bi-color , Red/Orange for acetylene and LPG
Type BL = Blue for oxygen
Type RE = Red for acetylene
Type 2G = Bi-color , Red/Orange for acetylene and LPG
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)