Applications

Advantages

Design

Overview
Inner tube
CSM, fluted, black,
Reinforcement
Nylon cord,
Cover
CR (chloroprene), smooth, black, oil and weather resistant
Temperature range
-25 to 90, Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Additional information
BL = 130 mm
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Type Approval: ABS
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Downloads

Technical Specifications

ABS Certificate

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

Expansion Joints Brochure

PED Certificate

Certificate of Quality System Approval

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3