Applications

Advantages

Design

3367_1c3857c2-cdb9-4c61-a866-6b9232e63235.gif
Overview
Inner tube
kerosene resistant NBR, black, smooth.
Reinforcement
synthetic textile with embedded PET helix
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-30 to +100
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps.
Hose assemblies are individually tested and supplied with a test certificate.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Homologation test certificate

Oil & Petroleum Supply Chain Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3