Applications

Advantages

Design

3367_4be43e80-ade2-4fad-a275-605c3efa8fec.gif
Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile woven fabric with embedded steel helix
Cover
wear and weather resistant SBR, black, corrugated.
Temperature range
-30 to +90
Additional information
OD measured on top of corrugation.
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
102
115.0
0.9 400 30.300 12.00 1776700
127
141.0
0.9 500 3.46 12 1973590
152
166.0
0.9 600 47.796 12.00 1776710
178.0
191.0
0.9 700 4.95 12 2303130
204
219.0
0.9 800 6.45 12 1776720
51
63.0
0.9 300 1.13 12 5501133
76
89.0
0.9 350 1.81 12 1776690
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Cement Industry Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3