Applications
Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dry stuffs, etc.).
Advantages
- Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22.
- Non-marking, abrasion resistant cover.
- Conductive tube and cover considerably extend service life especially for transfer at high speeds.
Design

Overview
Inner tube
foodgrade abrasion resistant NBR, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
wear and weather resistant NBR/PVC, green, corrugated.
Temperature range
-10 to +80
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Other lengths on request.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Max. vacuum: 0.9 bar.
Other lengths on request.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Max. vacuum: 0.9 bar.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)