Applications
High pressure steam hose.
Advantages
- Highly flexible.
- Resistant to abrasion.
- Steel braid reinforcement.
Design

Overview
Inner tube
synthetic EPDM rubber, black, smooth.
Reinforcement
steel braid
Cover
synthetic EPDM rubber, black or red, fabric impression.
Temperature range
-30 to +210
Additional information
2 standard colors available.
Type BK = Black
Type RE = Red
Type BK = Black
Type RE = Red
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)