Applications
Chemical resistant suction and delivery hose.
Design

Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
weather and chemical resistant EPDM, green, fabric impression.
Temperature range
-30 to +100
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)