Applications
Marine engine wet exhaust systems where the exhaust gases are mixed with the discharge of cooling water.
Advantages
- Extreme flexibility.
- Low weight.
- Weather and ageing resistant.
- Corrugated and user friendly.
- DNV approved.
Design

Overview
Inner tube
CR, black, smooth.
Reinforcement
synthetic textile with steel wire embedded helix
Cover
CR, black, fabric impression, corrugated.
Temperature range
-30 to +100
Standard/Approval
Clamps.
Additional information
Certified by DNV in accordance to ISO 13363 type 2, SAE J 2006 type R2, Nordic Boat Standard MC9.
Other dimensions available on request.
Other dimensions available on request.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)