Applications
Pneumatic transport of bulk abrasive products.
Discharge from road and rail tankers, and delivery to storage bins: cement, sand, lime and also cereals, fertilizers, cattle feed and chemicals (PVC, dye stuffs, granulates, etc.).
Advantages
- Light weight, flexible hose that coils flat.
- Excellent resistance to abrasion.
Design
Technical drawing

Overview
Inner tube
heavy duty abrasion resistant NR, beige, smooth.
Reinforcement
synthetic textile
Cover
weather resistant NR, black, fabric impression.
Temperature range
-30 to +70
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
100 |
112.0 |
7 |
21 | 42.520 | 20.00 | 0070664 | ||
100 |
112.0 |
7 |
21 | 85.040 | 40.00 | 0070665 | ||
110 |
123.0 |
7 |
21 | 48.160 | 20.00 | 0060617 | ||
110 |
123.0 |
7 |
21 | 96.320 | 40.00 | 0060618 | ||
75 |
87.0 |
7 |
21 | 33.800 | 20.00 | 0070661 | ||
75 |
87.0 |
7 |
21 | 67.600 | 40.00 | 0125111 | ||
89 |
101.0 |
7 |
21 | 38.000 | 20.00 | 0060614 | ||
89 |
101.0 |
7 |
21 | 76.000 | 40.00 | 0060615 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.