Applications
Supply line for fresh air breathing masks and compressed air supply.
Advantages
- Safe and durable.
- High temperature resistance.
- Very flexible.
- Abrasion resistant cover.
- Antistatic.
Design
Technical drawing

Overview
Inner tube
EPDM, black, smooth.
Reinforcement
aramid braided.
Cover
EPDM, black for ID 7.2mm, black or green for ID 9.5mm, green for ID 20mm, smooth.
Temperature range
-40 to +120
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)