Corrugated stainless steel 316, 321 or Hastelloy C276
Braid(s): high tensile 304 stainless steel.
Available in single, double or triple braid for high pressure
Applications
For transferring aggressive and corrosive chemicals, gas and oil.
Requiring resistance to high temperatures or use under high pressure.
(Gas, steam, cryogenics, solvents, petrol.)
Advantages
- Can work at very low (-250°C) up to very high (+550°C) temperatures, depending on the conveyed fluid.
- Highly resistant to temperature changes.
- Exposure to high heat, fire, abrasion, corrosion and mold.
- Use under high pressure or vacuum.
- Vibration absorption
Design

Overview
Inner tube
Cover
Optional:
Cover: silicone glass fiber or polypropylene braid.
Anti-flexion spring and protection helix in 302 stainless steel or
galvanized steel.
Cover: silicone glass fiber or polypropylene braid.
Anti-flexion spring and protection helix in 302 stainless steel or
galvanized steel.
Temperature range
-250 to +550
Standard/Approval
Made to order with all types of stainless steel fittings
Additional information
Optional services:
- Electrical tracing to maintain or warm the fluid being transferred.
- Double-jacket to maintain the temperature of the fluid being transferred.
- Tapping to take a temperature reading or sample of the fluid being transferred.
- Electrical tracing to maintain or warm the fluid being transferred.
- Double-jacket to maintain the temperature of the fluid being transferred.
- Tapping to take a temperature reading or sample of the fluid being transferred.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)