contactusurl/en/fluidhandling/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Special pieces for kerbs, walkways, skewed ends or any road contour, can be manufactured for any Transflex®model, with the purpose of providing a continuous sealing of the joint surface for a smooth transit, and to achieve an aesthetically perfect finish.
All these pieces are hand made from standard modules, with a continuous internal metallic structure, which provide the same performance as straight modules.
Every piece is designed, approved and manufactured under request.