Applications

Advantages

Design

3367_4bb6b939-6c12-4f06-ae95-8dbe2d401116.gif
Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
chemical and weather resistant EPDM, black, fabric impression, corrugated.
Temperature range
-40 to +100
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
The electrical properties of this hose make it safe to use in ATEX areas.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
100
116.0
10
40 0.9 350 3.770 1.00 5600325
50
66.0
10
40 0.9 150 71.440 40.00 5600142
75
91.0
10
40 0.9 250 107.960 40.00 5013750
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

ATEX Certificate

Handling guideline

Storage Guideline

Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Breakaway Couplings and connections
Composite Hoses
Expansion Joints
Industrial hoses - Couplings - Accessories
Mining and Mineral Processing
Offshore oil and gas hoses
Rubber sheeting and matting

Page 1 of 3