Applications
Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride, phosgene and molten alkalis metals such as sodium.
For road and rail tankers, unloading bays as well as mobile and fixed installations in chemical, pharmaceutical, and allied industries.
Specially designed for use in ATEX zones.
Advantages
- Smooth inner tube for maximum flow and easier washing out (with open steam up to +150°C).
- Hose construction gives excellent mechanical properties.
- Cover with good resistance to abrasion and chemicals.
Inner tube material complies with FDA 21 CFR.177.1550, EU 10/2011 and USP class VI requirements.
- Can be fitted with many types of couplings.
Design

Overview
Inner tube
chemical resistant PTFE, black, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
chemical and weather resistant EPDM, black, fabric impression.
Temperature range
-40 to +150
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
For safe use in ATEX areas, the hose assembly should be properly earth-connected.
The lengths indicated are maximum lengths.
The lengths indicated are maximum lengths.
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Video
Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer
Go to Chemical Products transfer