Applications
For industrial vacuum cleaners and cleaning systems.
Useful for suction of drainage sludge, sand, etc.
Advantages
Light and flexible design.
Very good wear resistance.
Especially useful when low weight and easy handling are valued.
Design
Technical drawing

Overview
Inner tube
wear resistant NR, black, smooth.
Reinforcement
synthetic textile cords with embedded steel helix
Cover
wear and weather resistant SBR, black, corrugated.
Temperature range
-30 to +80
Additional information
OD measured on top of corrugation.
Max vacuum : 0,9 bar
Max vacuum : 0,9 bar
Technical Specifications
ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.