SWILINE Technology
Based on reliable and field proven technology: the hose string can be certified API Spec 17K with an extended service life up to 25 years and limited maintenance.
The customized solution for seawater intake risers
- For cooling process on FPSO and FLNG
- API Spec 17K or based on our field proven KLELINE hose design
- Compact nippleless flange with integrated bending stiffener for hull connection
- Reinforced structure with steel cable layers and steel rings
- Specific continuous inner liner for extra-long durability against hypochlorite effect
- Diameter up to 1100mm (44")No text in field]

Overview
Custom Built Hose
Certified hose design metholody to create the best performant and resistant hose for your application.
Reliable Solution
Hydrodynamic analysis (static, dynamic, extreme) and fatigue analysis to insure the best performance in all environmental and operational conditions.
Long Service Life
Up to 30 years service life without maintenance.
Diverless Installation
Exclusive system and tools for diverless installation.
Turnkey Solution
Complete solution with hypochlorite injection, hull interface, strainer and installation tools.